Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HPS International
Description
RT - Straight male thread hose adaptor
Bill of material
R38T8
REF
Reference
PDF
Link to PDF
Open PDF
TH
Th
D
ØD
L
L1
A
CH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Festo
    N-..-P-..-MS - barbed hose fitting
    SERTO
    SO 50511 - Male adaptor hose nozzle R
    Festo
    N-..-P- - barbed hose fitting
    AIRWORK
    B225 - Male Hose Adaptor, Taper
    HPS International
    RTSL - Straight male thread for push-lock hose adaptor
    EXMAR
    EAGK - Male adaptor nipples BSPT, with 60° taper
    AIRWORK
    B227 - Male Hose Adaptor, Parallel
    SERTO
    LO CV 1100 METR - Male adaptor hose nozzle
    EXMAR
    ECES - Male adaptor nipples with 24° taper, for tube fittings
    HPS International
    BK03 - Knee’s 90° (F/F)
    EXMAR
    EDKR - Tapered nipples, straight, for fittings with 60° taper
    HPS International
    HMM02 - Reducers
    HPS International
    HPBC02 - Water stoppers
    GEKA by KARASTO
    GEKA® plus 1/3 threaded hose fitting male
Previews
3D
2D
Download CAD models