您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB20 32X093
Rigon
Blanking die-sets
Standard for tools
Kern bushes
Powered by
CAD模型選擇
{rigon/93_trancia/26/u4/rtb20.prj},{NB=RTB20 32X093},{CODE=RTB20 32X093},{D1=32},{D3=48},{D4=48},{D5=56},{D6=67},{D7=79.7},{D8=53},{A=24.40},{A1=36.40},{L1=93},{L2=30},{L3=63},{MAT=1.0503}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Rigon
Description
RTB20 - Guide compass with collar, for ball guide
Bill of material
RTB20 32X093
CODE
Code
RTB20 32X093
RTB20 32X093
D1
d1
32
32
mm
D3
d3
48
48
mm
D4
d4
48
48
mm
D5
d5
56
56
mm
D6
d6
67
67
mm
D7
d7
79.7
79.7
mm
D8
d8
53
53
mm
A
a
24.40
24.40
mm
A1
a1
36.40
36.40
mm
L1
l1
93
93
mm
L2
l2
30
30
mm
L3
l3
63
63
mm
MAT
Material
1.0503
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N930 - Colonne di guida intercambiabili con imbocco agevolato
Intercom
15.07.2022
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
N416 - Standard elements for high velocity AV Pillars N416
Intercom
15.07.2022
WZ4019 - Demountable pillar
Mandelli
09.04.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求