Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MOVET
Description
Rubber feet base Ø 30/40/50/60
Bill of material
MOVET+4061408034796
TYP
Type
45830150
BESTNR
Order No.
4061408034796
LODLEVEL
Level of detail
BES
Description
M12x35
B
Usable thread lenght
35
D
Base
50 mm
F
Thread
M12
A
Minimum installation height maschine-bottom
17.0
H
Total height
52.0
SL
Maschine foot load
3500 N
INFO
Download link
Download link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models