Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
RUGA, K-RUGA - Aluminum Extrusions Standard Units for Robot
Bill of material
RUGA8-5050-300-N
PN
Part Number
TYPE1
Type
UN
Unit
RUG
CT
Connection type
A
SEP
Selectable extrusion Profile
8-5050
H
H 50mm Increment
mm
Enter value for H
H 50mm Increment
mm
cm
inch
ft
W
300 mm
D
460 mm
US
Underside
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models