Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Rugged Fiber Cable Assemblies
Bill of material
2061432-5
PN
Part Number
2061432-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2061432-5
TEINTERNALDESCRIPTION
TE Internal Description
FOSM LEAD 4.8mm FULLAXS LC-LCDPX 5m
CABLETYPE
Cable Type
Fiber Optic Cable (FOCAB)
MODE
Mode
Singlemode
SYSTEM
System
FullAXS
CONNECTORTYPEENDA
Connector Type (End A)
LC FullAXS
CONNECTORTYPEENDB
Connector Type (End B)
LC
CONNECTORSTYLEENDA
Connector Style (End A)
Duplex
CONNECTORSTYLEENDB
Connector Style (End B)
Duplex
FIBERTYPE
Fiber Type
SM
FIBERCHANNEL
Fiber Channel
No
PRODUCTTYPE
Product Type
Cable Assembly
MPOCABLEASSEMBLY
MPO Cable Assembly
No
CABLEASSEMBLYTYPE
Cable Assembly Type
LC Duplex to LC Duplex
NUMBEROFFIBERS
Number of Fibers
2
CABLEBUFFERING
Cable Buffering
Tight Buffer
EXITANGLETOEXITANGLE
Exit Angle to Exit Angle
180 to 180
CONNECTORCOLORENDA
Connector Color (End A)
Blue
CONNECTORCOLORENDB
Connector Color (End B)
Blue
CABLEJACKETCOLOR
Cable Jacket Color
Black
BOOTTYPELEFT
Boot Type
Standard Left
BOOTTYPERIGHT
Boot Type
Bend Limiting Right
BOOTCOLORLEFT
Boot Color
Blue Left
BOOTCOLORRIGHT
Boot Color
Blue Right
PROTECTIVECAP
Protective Cap
Yes
FIBERDIAMETERUM
Fiber Diameter
9125 um
OUTSIDECABLEDIAMETER
Outside Cable Diameter
4.8 mm [ .189 in ]
CABLEASSEMBLYLENGTHM
Cable Assembly Length
5 m
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD