Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
RCM
Description
RV 12000 - Minimum height, maximum force
Bill of material
RV12000-050-A-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
150 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
78.53 cm^2
W
Weight
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    RCM
    RV 20000 - Minimum height, maximum force
Previews
3D
Dimension
2D
Download CAD models