Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Special Springs
Description
RV 12000 - Minimum height, maximum force
Bill of material
RV12000-050-B-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
150 mm
RD
Rod Diameter
100 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm^3
S
Surface
78.53 cm^2
MAXSPEED
Maximum speed
1.800 m/s
W
Weight
Kg
SPM
Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature min
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Springs
    RV 20000 - Minimum height, maximum force
    Special Springs
    SC 150 - ISO 11901 Standard
    Special Springs
    RV 9500 - Minimum height, maximum force
    Special Springs
    RV 6600 - Minimum height, maximum force
    Special Springs
    FS2A - Fixing
    Special Springs
    RTC-T - Connection
    Special Springs
    RV 4200 - Minimum height, maximum force
    Special Springs
    RV 1200 - Minimum height, maximum force
    Special Springs
    SC 1500 - ISO 11901 Standard
    Special Springs
    H 4200 - ISO Standard, high force
    Special Springs
    KE 12000 - Massima forza, tenuta pistone + SKUDO
    Special Springs
    39BD0401A - Distribution block
    Special Springs
    RV 2400 - Minimum height, maximum force
    Special Springs
    39BD0801A - Distribution block
Previews
3D
Dimension
2D
Download CAD models