Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Special Springs
Description
RV 20000 - Minimum height, maximum force
Bill of material
RV20000-050-B-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
195 mm
RD
Rod Diameter
130 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
132.73 cm^2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Springs
    SC 150 - ISO 11901 Standard
    Special Springs
    SC 250 - ISO 11901 Standard
    Misumi
    LEDV - LED Lighting - Surface Emission Type
    Special Springs
    RV 12000 - Minimum height, maximum force
    Special Springs
    FS2 - Fixing
    Special Springs
    RV 350 - Minimum height, maximum force
    Special Springs
    RV 2400 - Minimum height, maximum force
    Special Springs
    SC 10000 - ISO 11901 Standard
    Special Springs
    RV 1200 - Minimum height, maximum force
    Special Springs
    36P9/1602 - 90° Swivel
    Special Springs
    36P9/1607 - 90° Swivel
    Special Springs
    SC 1500 - ISO 11901 Standard
    Special Springs
    SC 7500 - ISO 11901 Standard
    Special Springs
    SC 750 - ISO 11901 Standard
Previews
3D
Dimension
2D
Download CAD models