Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Veith
Description
RV350 - Forza iniziale nulla
Bill of material
RV350-032-A
CODICE
Code
CU
corsa
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
FIS
Fissagi
CS
Connection type
mm
R
Connection
T
Usable hose
L
Total length
mm
LMIN
Minimum length
mm
RC
riserva corsa
2 mm
D
diametro
32 mm
P
Pressure
180 bar
PMIN
pressione min
20 bar
F0
Initial force
360 daN
F1
Final force
daN
V
volume
cm^3
S
superficie
2.01 cm^2
W
peso
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models