Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
RWBMU, RWBMG - Urethane Lining Economy Pulleys for Flat Belts - Width L=110~500
Bill of material
RWBMU48-10-110-X7-Y7-Z4
PN
Part No.
MATC
Material of Core
6063 Aluminum Alloy
MATL
Material of Lining
Urethane
COL
Color of Lining
Natural
HARD
Hardness
SHS
Shaft Hole Specification
D
mm
DD
d Selection
mm
DDTOL
d Tolerance
- mm
NOM
Nominal
-
L
L 10mm Increment
mm
Enter value for L
L 10mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
Enter value for X
X 1mm Increment
mm
cm
inch
ft
Y
Y 1mm Increment
mm
Z
Z 1mm Increment
mm
Enter value for Z
Z 1mm Increment
mm
cm
inch
ft
T
T Urethane Thickness
10 mm
K
K Key Length
0 mm
DD1
d1
mm
D1
mm
M
BB
b
0 mm
BBTOL
b Tolerance
- mm
TT
t
0.0 mm
TTTOL
t Tolerance
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models