Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
STM
Description
RX-P-700-EST - Parallel RXP 700
Bill of material
RX_P_2_712_A_10.7_ECE_EST_M1_OUTOIL_TypSTM_N_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-
ARMASTER
Applications
EST
M
Machine
RX
CO
Centerline orientation
P = Parallel shaft
NOR
N° of reductions
RV
R.. Version
-
SIZE
Size
SA
Shaft Arrangement
IR
Reduction ratio
IV
Input Version
IS
Input shaft
IECT
IEC type and Input Shaft
BSTOP
Backstop
- = Standard - Without Backstop
OS
Output shaft
EST
MPOF
Mounting Position Output Flange
- = Without Flange
MP
Mounting positions
ACC1
ACC1 - Accessories - Output Configuration
Without Option
ACC3
ACC3 - Accessories - Shaft Mounted Version
Without Option
OPT
OPT - Options - Materials of Seals
OPT1
OPT1 - Options - Scope of the supply - Options - OIL
OPT2
OPT2 - Options - Painting and surface protection
MGBCK
Motor gearboxes - YES/NO
MAR
Marking
MGB
Motor gearboxes
IN
Options inverter
BF
Options balanced winding
POL
Pole n.
TOW
Type of winding
SIZEM
Motor size
-
LEN
Length
DV
Design version
-
PMT
Position Terminal Box
AVC
Available configurations
SDM
Motor shaft diameter
-
F
Flange
-
HB14
n° holes flange b14
-
IP
Protection level
-
PLATE
Plate
POW
Power
-
CEP1
cable entry 1 position motor
CEP2
cable entry 2 position motor
TOD
Type of duty
TOB
Type of brake
RLP
Release lever position
IPF
Protection level brake
DES
Double ended shaft
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
RS
Rain shield
CEPT
Thermal cable entry position
PA
Painting
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models