Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
STM
Description
RXP 800 - Parallel shaft gearboxes and geared motors
Bill of material
RX_P_1_816_B_1.11_ECE_N_M1_OUTOIL_Typ1_N_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-
ARMASTER
Applications
G
M
Machine
RX
CO
Centerline orientation
P = Parallel shaft
NOR
N° of reductions
RV
R.. Version
SIZE
Size
SA
Shaft Arrangement
IR
Reduction ratio
IVL
Input Version - Left
ISL
Input shaft - Left
IECTL
IEC type and Input Shaft - Left
IVR
Input Version - Right
ISR
Input shaft - Right
IECTR
IEC type and Input Shaft - Right
CF
Cooling Fans
BSTOP
Backstop
CM
Casing Material
OF
Output Flange
OS
Output shaft
MPOF
Mounting Position Output Flange
MP
Mounting positions
ACC1
ACC1 - Accessories - Output Configuration
ACC3
ACC3 - Accessories - Shaft Mounted Version
ACC4
ACC4 - Accessories - Exspansion tank
ACC5
ACC5 - Accessories - Cooling Unit
ACC6
ACC6 - Accessories - Forced lubrification
ACC7
ACC7 - Hydraulic accessories
ACC8
ACC8 - Accessories - Seal Type
ACC9
ACC9 - Accessories - Custom
OPT
OPT - Options - Materials of Seals
OPT1
OPT1 - Options - Scope of the supply - Options - OIL
OPT2
OPT2 - Options - Painting and surface protection
MGBCK
Motor gearboxes - YES/NO
MAR
Marking
MGB
Motor gearboxes
IN
Options inverter
BF
Options balanced winding
POL
Pole n.
TOW
Type of winding
SIZEM
Motor size
-
LEN
Length
DV
Design version
-
PMT
Position Terminal Box
AVC
Available configurations
SDM
Motor shaft diameter
-
F
Flange
-
HB14
n° holes flange b14
-
IP
Protection level
-
PLATE
Plate
POW
Power
-
CEP1
cable entry 1 position motor
CEP2
cable entry 2 position motor
TOD
Type of duty
TOB
Type of brake
RLP
Release lever position
IPF
Protection level brake
DES
Double ended shaft
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
RS
Rain shield
CEPT
Thermal cable entry position
PA
Painting
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models