Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
STM
Description
RXP-E 800 - Gear units for lifting applications
Bill of material
RX_P_3_812_B_31.2_N_M1_OUTOIL_Typ1_E_3.3_E70_ECE_ECE_M1S_N_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_N_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-
M
Machine
RX
CO
Centerline orientation
P = Parallel shaft
NOR
N° of reductions
3 = N° of reductions
RV
R.. Version
-
SIZE
Size
SA
Shaft Arrangement
IR
Reduction ratio
CM
Casing Material
OS
Output shaft
MP
Mounting positions
ACC1
ACC1 - Accessories - Output Configuration
ACC7
ACC7 - Hydraulic accessories
ACC8
ACC8 - Accessories - Seal Type
ACC9
ACC9 - Accessories - Custom
OPT
OPT - Options - Materials of Seals
OPT1
OPT1 - Options - Scope of the supply - Options - OIL
OPT2
OPT2 - Options - Painting and surface protection
EM
Differential Machine
E
SRIR
Maximum to minimum speed ratio
ESIZE
Differential size
IVM
Input Version - Main
ISM
Input shaft - Main
IECTM
IEC type and Input Shaft - Main
-
IVS
Input Version - Secondary
ISS
Input shaft - Secondary
IECTS
IEC type and Input Shaft - Secondary
-
MV
Mounting Version
MGBCKM
Motor gearboxes - YES/NO - Main
MARM
Marking - Main
MGBM
Motor gearboxes - Main
INM
Options inverter - Main
BFM
Options balanced winding - Main
POLM
Pole n. - Main
TOWM
Type of winding - Main
SIZEMM
Motor size - Main
-
LENM
Length - Main
DVM
Design version - Main
-
PMTM
Position Terminal Box - Main
AVCM
Available configurations - Main
SDM
Motor shaft diameter - Main
-
FM
Flange - Main
-
HB14M
n° holes flange b14 - Main
-
IPM
Protection level - Main
-
PLATEM
Plate - Main
POWM
Power - Main
-
CEP1M
cable entry 1 position motor - Main
CEP2M
cable entry 2 position motor - Main
TODM
Type of duty - Main
TOBM
Type of brake - Main
RLPM
Release lever position - Main
IPFM
Protection level Brake - Main
DESM
Double ended shaft - Main
PCM
Cooling - Main
SAVEM
Separate power servoventilation - Main
-
VSAVEM
External power supply fan - Main
PSAVEM
Separate fan terminal position - Main
CEPVM
cable entry position servoventilation - Main
RSM
Rain shield - Main
CEPTM
Thermal cable entry position - Main
PAM
Painting - Main
MGBCKS
Motor gearboxes - YES/NO - Secondary
MARS
Marking - Secondary
MGBS
Motor gearboxes - Secondary
INS
Options inverter - Secondary
BFS
Options balanced winding - Secondary
POLS
Pole n. - Secondary
TOWS
Type of winding - Secondary
SIZEMS
Motor size - Secondary
-
LENS
Length - Secondary
DVS
Design version - Secondary
-
PMTS
Position Terminal Box - Secondary
AVCS
Available configurations - Secondary
SDS
Motor shaft diameter - Secondary
-
FS
Flange - Secondary
-
HB14S
n° holes flange b14 - Secondary
-
IPS
Protection level - Secondary
-
PLATES
Plate - Secondary
POWS
Power - Secondary
-
CEP1S
cable entry 1 position motor - Secondary
CEP2S
cable entry 2 position motor - Secondary
TODS
Type of duty - Secondary
TOBS
Type of brake - Secondary
RLPS
Release lever position - Secondary
IPFS
Protection level Brake - Secondary
DESS
Double ended shaft - Secondary
PCS
Cooling - Secondary
SAVES
Separate power servoventilation - Secondary
-
VSAVES
External power supply fan - Secondary
PSAVES
Separate fan terminal position - Secondary
CEPVS
cable entry position servoventilation - Secondary
RSS
Rain shield - Secondary
CEPTS
Thermal cable entry position - Secondary
PAS
Painting - Secondary
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models