Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Eaton BIM
Description
RXS3 - RXS3
Bill of material
ERRXS3L15003K65DD(architecture_300)
CNSORDERNO
Part Number
LODDEST
LOD Destination
LODLEVEL
LOD Level
PF
Product Family
RXS3
LAWAQU
Lamp Wattage and Quantities
N/A
LAMP
Lamp
LED not exchangeable
LAMPCOLTEMP
Lamp Colour Temp
K
LAMPLUM
Lamp Lumens
LOR
1
CIRWATT
Circuit Watts
W
EFF
Efficacy (LL x LOR)/CW
IPRATING
IP Rating
CNSMASSEXACT
Weight (standard)
kg
WEIGHT
Weight (Emergency)
N/A
CUTOUT
Cutout Diameter(mm) (If applicable)
165 mm
D
Diameter (mm) (Including Bezel)
182 mm
L
Length (mm)
N/A
W
Width (mm)
N/A
H
Height (mm)
104 mm
SATFILE
SAT File Reference
SAT file
IESFILE
IES File Reference
IES File
POWFAC
Power Factor (High Frequency) (Ballast Info - Fluorescent .95)
0.9
APPLOAD
Apparent Load (VA) (CW/Power Factor)
VA
DESC
Description
URL
URL - Data Sheet
https://uk.eaton.com/content/gb/en/products/product-catalog/rxs3-downlight-eaton.html
DSI
DSI Dimmable (Tick Box)
No
DALI
Dali Dimmable (Tick Box)
DIMM1TO10V
1-10v Dimmable (Tick Box)
No
CEILING
Ceiling Suitability (Recessed only) (Layin/Plasterboard/Drawup)
Suitable for ceiling mounting and built-in mounting
PIC
Product image
STANDARDVERS
Standard Version
Y
EMERGENCYVERS
Emergency Version
DIMMVERS
Dimmable Version
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models