Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Société / Etablissement
Sopra-Pneumatic
Description
Série TL100 - Unité de translation
Nomenclature
TL100.12.010
REF
Référence
ALESAGE
Ø Alésage
mm
COURSE
Course
mm
PC
Position de la course
mm
Enter value for PC
Position de la course
mm
cm
inch
ft
B
4 mm
BA
mm
C
2 mm
CA
mm
CB
mm
DA
mm
DB
0.0 mm
FA
mm
FB
mm
EA
mm
EB
mm
L
mm
G
mm
LA
mm
LB
mm
PO
Poids
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    LCV-P40
    Sopra-Pneumatic
    Série UG200 - Unité de guidage en U - Ø 12 à 100 mm
    EMC
    ELS - guide cylinder
    Sopra-Pneumatic
    SÉRIE M100 - Vérins cylindriques ISO 6432
    Unimotion
    PCU 12 - Pneumatic cylinder
    CKD
    LCR
    Unimotion
    BGS 15 - Ball rail system
    SMC
    MXS - with Cross Roller Guide
    ASCO Numatics
    PST Series - PST Series - Precision Slides
    AMF - ANDREAS MAIER Fellbach
    AMF 6981G - Filtre avec circuit redresseur
    MICHAUD CHAILLY - Direct Transmission
    Modèle H24-VGL - Vérin unité de guidage
    CHANTO AIR HYDRAULICS
    GXS - Slide unit cylinder
    Sopra-Pneumatic
    Série UG200 - Unité de guidage en H - Ø 12 à 100 mm
Previews
3D
2D
Download CAD models