Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
LEMO
Description
S-4S-ERA - Push-pull connector - Fixed receptacle, nut fixing
Bill of material
ERA.4S.250.CTL
REF
DESC
Fixed receptacle, nut fixing
CONTACT
1 Coax (50 Ohm)
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest:|A|2100 V (AC), 3000 V (DC)
MAXA
36 A
OPTION
:
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models