Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Flexicon
Description
S - Steel Locknuts
Bill of material
S-M25
CNSORDERNO
Order number
CLR
Colour
Self colour
TH
Thread
A
Width
mm
B
Height
mm
C
Thickness
mm
CNSMAT
Material
Plated Steel mm
INFO
HTML (online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Flexicon
    SW/FW - Sealing/fibre washers
    Flexicon
    REC - Rubber End Cap for non-metallic corrugated conduit
    Flexicon
    Nylon - Metric Locknut
    Azolgas
    D-012 - Flange
    Flexicon
    DSP-EXD - EXD Stop Plug Fittings – Dome Head
    Flexicon
    TC - Thread converters
    Flexicon
    SP-R - Stop plug
    Flexicon
    SS - Stainless Steel Locknuts
    Flexicon
    EXD Thread Converters - EXD Thread Converters - Metric to Metric / NPT to Metric
    Flexicon
    HSP-EXD - EXD Stop Plug Fittings – Hex Head
    Flexicon
    NPB-EMC - Metric Locknut
    Flexicon
    BM90 - 90° elbow nickel plated brass with external and internal metric threads
    SFC KOENIG
    Series BF660080024xxx - KOENIG CHECK VALVE 8MM Forward Flow
    Azolgas
    D-038 - Flange
Previews
3D
Dimension
2D
Download CAD models