目錄: IGUCHI KIKO
Created: 11.06.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IGUCHI KIKO
S-13
IGUCHI KIKO
Ball Transfer for Normal Use
Upward Use, Precision Machined Units for Heavy Duty Applications
Single Directional Type (Upward Use, Precision Machined Units for Heavy Duty Applications)
Powered by
CAD模型選擇
{iguchi/ball20transfer20for20normal20use/upward20use2c20precision20machined20units20for20heavy20duty20applications/single20directional20type2028upward20use2c20precision20machined20units20for20heavy20duty20applications29/s.prj},{NB=S-13},{PREVIEW=../../../_pool_/36/7a/s.png},{MN=S-13},{MH=15},{H=26},{LC1=50},{LC2=490},{LC3=110},{PW1=0.11},{PW2=0.24}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
IGUCHI KIKO
Description
S - Steel Units
Bill of material
S-13
PREVIEW
MN
Model number
S-13
S-13
MH
Mounting Height
15
15
(㎜)
H
Height
26
26
(㎜)
LC1
Load Capacity
50
50
(kgf)
LC2
Load Capacity
490
490
(N)
LC3
Load Capacity
110
110
(lbf)
PW1
Product Weight
0.11
0.11
(㎏)
PW2
Product Weight
0.24
0.24
(lb)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RS40 size
Tsubakimoto Chain Co.
28.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求