Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX 1252 - Steel Carriers
Bill of material
S1252.176-RS1-145-St-1000 FAI/MAI
CNSORDERNO
Article number
S1252.176-RS1-145-St-1000 FAI/MAI
TYP
Series
S1252
INV
Installation variants
BI
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
BK
Outer link width
200 mm
HI
Inner height
72 mm
HG
Outer link height
94 mm
LK
Chain length
1000 mm
STEGV
Stay variant
HI1
Mounting frame stay inside heights
mm
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
mm
MA
Driver connector
mm
H
Height
431 mm
T
Pitch
125 mm
BST
Stay width
176 mm
WER
Material
INFO
Info PDF
PDF Catalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kabelschlepp
    LS/LSX 1050 - Steel Carriers
    Kabelschlepp
    S/SX 0650 - Steel Carriers
    Kabelschlepp
    S/SX 1250 - Steel Carriers
    Kabelschlepp
    S/SX 2500 - Steel Carriers
    Kabelschlepp
    S/SX 0950 - Steel Carriers
    Kabelschlepp
    TKA55 - TKA series
    Kabelschlepp
    Standard support rollers - Support rollers
    Kabelschlepp
    S/SX 1800 - Steel Carriers
    Kabelschlepp
    Type HC - Master H-Series
    Kabelschlepp
    S/SX 1802 - Steel Carriers
    Kabelschlepp
    TKA38 - TKA series
    Yiheda 3D Electronic Gallery
    VAC61_62 - Cable Carriers¡¤200 Series¡¤Convenient Type
    SRD-FA
    AHQ45,AHF45 - Drag chain · Domestic · enhanced ·45 series · Internal and external opening
    SRD-FA
    AHZ214,AHE215,AHZ224,AHE225,AHZ226,AHE227,AHZ234,AHE235 - Tow chain · imported · enhanced type
Previews
3D
Dimension
2D
Download CAD models