Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX 3200 - Steel Carriers
Bill of material
S3200-225-LG-470-St-2880 FA/MA
CNSORDERNO
Order number
S3200-225-LG-470-St-2880 FA/MA
TYP
Series
S3200
INV
Installation variants
BI
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
BK
Outer link width
265 mm
HI
Inner height
220 mm
HG
Outer link height
300 mm
LK
Chain length
2880 mm
STEGV
Stay variant
LG
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Feed point
mm
Enter value for ESP
Feed point
mm
cm
inch
ft
FA
Fixed point connector
MA
Driver connector
H
Height
1390 mm
T
Pitch
320 mm
BST
Stay width
225
WER
Material
INFO
Info PDF
PDF Catalog
INFO2
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kabelschlepp
    S/SX 0650 - Steel Carriers
Previews
3D
Dimension
2D
Download CAD models