Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STM
Description
S_T
Bill of material
ESV_CE_01_S_-2_-_03_2M_S_65_CE_T_4_50_B_B14_-_B14_9_56_8_55_0,06_AV_-_-_-_-_-_-_NPA_-_-_-
REFSIZESERIES
Series
ESV = electronic speed variator
MARA
Marking - Electronic Control
CE
HPA
Size - ESV
TYP
Type
S
IO
Input / Output
-2 = 3DI+1AI+Modbus
KB
Keyboard
-
SIZEA
Terminal BOX - ESV
03
PLATE
Plate
2M = monofase 230V 50/60Hz
MM
Type Motor
S = standard motor
IPA
Protection level Motor
65 = IP6X=Fully protected against dust; IPX5=Protected against water jets
MARM
Marking Motor
TYPM
Type Motor
T
POL
Number of poles
SIZEM
Size Motor
LEN
Length
DV
Design version
PTB
Terminal box position
-
AVC
Available configurations
SD
Shaft diameter
9 = ø 9 IEC (Std SIZE 50 & 56) mm
F
Flange
56 = Reduced flange at IEC56
HB14
Number of holes in B14 flange
IP
Protection level
POW50
Power 50Hz
0,06kW
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
- = Not present
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
IPS
Protection level power servoventilation
-
RS
Rain shield
PA
Painting
ACCP
Accessories - Potentiometer CA
-
ACCC
Accessories - CANopen CA
-
ACCM12
Accessories - MMI M12 CA
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    POWER JACKS
    AC Induction Motor - Face Mount - Electric Motors
    STM
    RI - RMI - Worm gearbox RI - RMI
    STM
    VL2
    POWER JACKS
    AC Induction Motor with Brake - Face Mount - Electric Motors
    STM
    T - Three-phase induction motors
    STM
    S_VL2
    STM
    C_T
    STM
    VL2 Y3
    Siemens Building Technologies EUROPEAN Portfolio
    CXG3.X300_S55842-Z121-A100
    STM
    VL2 IE2
    STM
    EX - Planetary
    STM
    CA_T
    STM
    C_VL2 IE2
    STM
    S_HE3
Previews
3D
Dimension
2D
Download CAD models