Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
S040 - Linear Shaft Motor
Bill of material
S040D-0020st
PN
Part Number
S040D-0020st
D
Shaft Size D
040 mm
FS
Forcer Size A
A
Forcer Length A
25 mm
OP
Option
PO
Parallel Option
S
Usable Stroke S
mm
CF
Continuous Force
0.29 N
CC
Continuous Current
0.3 Arms
AF
Acceleration Force
1.2 N
AC
Acceleration Current
1.1 Arms
FC
Force Constant (Kf)
1.0 N/amp
EMF
Back EMF (Ke)
0.4 V/m/s
RES
Resistance 25°C
11.2 (Ohm)
IND
Inductance
0.5 mH
ETC
Electric Time Constant
0.045 ms
FMC
Fundamental Motor Constant (Km)
0.310 N sqrt(W)
MP
Magnetic Pitch (North-North)
18 mm
MPT
Max Phase Temperature
135 deg Celsius
TR
Thermal Resistance (Coil) (Kq)
125.3 deg Celsius/W
W
Forcer Width
10 mm
P
Forcer Screw Pitch (P)
21.5 mm
WGHT
Forcer Weight
9.000 g
G
Gap
0.50 mm
L
Shaft Length L
55 mm
L1
Movable Range
45 mm
SM
Shaft Mass
5.5 g
SD
Shaft Diameter
4 mm
L2
Shaft Support Length
5 mm
BEN
Max Bending
0 mm
LWT
Lead Wire Type
UL 1430
LW
Lead Wire AWG
28
LWU
Lead Wire U Phase
Red
LWV
Lead Wire V Phase
White
LWW
Lead Wire W Phase
Black
RH
Receptacle Housing
XMR-03V
PH
Plug Housing
XMP-03V
RET
Retainer
XMS-03V
PC
Pin Contact
SXM-001T-P0.6
SCO
Socket Contact
SXA-001T-P0.6
NOTE
Motor Cable Length 300mm
Motor Cable Length 300mm 3D Cable Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models