Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Toshiba
Description
S15 Series - LV Drives
Bill of material
1-phase 240V-0.25-VFS15S-2002PL-W1
PN
Part Number
VC
Voltage Class
AM
Applicable Motor (HP)
IT
Inverter type
W
Width
mm
H
Height
130 mm
D
Depth
mm
W1
Mounting dimension (horizontal)
mm
H1
Mounting dimension (vertical)
mm
H2
Height of EMC plate mounting area
mm
D1
Thickness of mounting part
mm
D2
Depth of setting dial
7.5 mm
A1
Mounting Dimension (horizontal) from left side
mm
A2
Mounting Dimension (horizontal) from right side
mm
F
Figure
AW
Approximate Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models