Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
nVent HOFFMAN
Description
S1MT - Operator arm profile
Bill of material
S1MT750
ITEM
Item no.
DETAIL
INFO
Info PDF
Info PDF
DES
Description
Operator arm profile, light
MAT
Material
Aluminium
H
Height
75 mm
W
Width
55 mm
L
Length
mm
MASS
Weight
kg
EAN
EAN Code
MI
Mounting Instructions
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models