Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
S30 Series - Swivel Top Plate Stainless Steel Caster
Bill of material
4-S30-314GD PLT3
PN
Part Number
4-S30-314GD PLT3
SER
Series
S30 Series
MO
Fastening Type
SIZE
Fastening Size
BS
Bolt Hole Spacing
2 3/8" x 3 7/16"
BD
Mounting Bolt Size
5/16
AD
Expanding Adapter Stem
D
Wheel Diameter
Inch
W
Tread Width
Inch
TT
Wheel Type
WB
Bearing Type
CAP
Capacity
250 Pounds
BR
Brake Type
GS
Swivel Grease Seal
H
Mount Height
5 1/16 Inch
R
Swivel Radius
3 1/2 Inch
WEIGHT
Approximate Weight
2 1/4 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models