Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
S3M - Keyless High Torque Timing Pulleys S3M Type
Bill of material
AW44S3MK100-E-8
CNSORDERNO
Bestellnummer
MATP
Material of Pulley
MATF
Material of Flange
6061
MATB
Material of Bushing
S45C
STP
Surface Treatment of Pulley
STF
Surface Treatment of Flange
Clear Anodizing
STB
Surface Treatment of Bushing
NT
No. of Teeth
TNW
Type Nominal Width
PS
Pulley Shape
DD
d
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
MAXAT
Max. Allowable Torque
16.0 Nm
D
25.5 mm
L
(L)
8.5 mm
ALT3
Flange not Attached
ALT4
Flange Attached on One Side Only
ALT5
Flange Cut
FC
mm
INFOTEXT
Infotext
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models