Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
S3STM50
Bill of material
HellermannTyton 151-29500
IDNR
Identification
151-29500
MANUFACTURE19
Manufacturer Type Description
S3STM50
DESCRIPTION14
Short Description
3-way separator, black
MATERIAL
Material
Polyamide 6.6, high impact modified, heat and UV stabilised (PA66HIRHSUV)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
12.7 - 13.7 mm
BUENDELMAX
Bundle ∅ max.
127 mm
BLECHDICKEMIN
Panel thickness min.
1.90 mm
BUENDELMIN
Bundle ∅ min.
127.0 mm
LAENGEL
Length L
50.0 mm
BLECHDICKEMAX
Panel thickness max.
13.00 mm
NO_CU_PER_OU
Number of content units per order unit
100
QUANTITY_MIN
Minimum order quantity
100
HOEHEH
Height H
35.0 mm
BREITEW
Width (W)
22.0 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
HOEHEH2
Height (H2)
55.0 mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models