Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
S410 Series - Spring Loaded Kingpinless Caster
Bill of material
S410PD08401S
PN
Part Number
S410PD08401S
SER
Series
S410 Series
MO
Fastening Type
SIZE
Fastening Size
7 1/4" x 5 1/4"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
-
WFIN
Wheel Color
Green Tread on Aluminum Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
2010 lbs
H
Mount Height
11 7/8 Inch
SL
Swivel Lead
4 7/8 Inch
R
Swivel Radius
8 7/8 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models