Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
S610 Series - Heavy Duty Kingpin Caster
Bill of material
S610PD08401S
PN
Part Number
S610PD08401S
SER
Series
S610 Series
MO
Fastening Type
SIZE
Fastening Size
7 1/2" x 6 1/4"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
-
WFIN
Wheel Color
Green Tread on Aluminum Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
2010 lbs
H
Mount Height
12 3/4 Inch
SL
Swivel Lead
4 1/2 Inch
R
Swivel Radius
8 1/2 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models