S65-DUR-0520-S
RWM Casters
Casters
Stainless Steel Casters (350 to 2,500 lbs. Capacity)
Powered by
CAD모델 선택
{rwmcasters/casters/stainless_steel_casters/s65_stainless_steel_caster_asmtab.prj},{NB=S65-DUR-0520-S},{CT=S},{FIN=},{WD=5},{WW=2.00000000},{BRNG=R},{WT=DU},{TPO=},{SLO=},{WB=},{SR=},{GS=},{PPATH=s65_stainless_steel_caster_asmtpl.prj},{NOTE=Rigid Info}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
RWM Casters
Description
S65 Stainless Steel Casters - Kingpinless Design
Bill of material
S65-DUR-0520-S
PN
Part No.
S65-DUR-0520-S
S65-DUR-0520-S
CT
Caster Type Selection
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
FIN
Finish
Standard Stainless Steel
EP - Electro-Polished Stainless Steel
Standard Stainless Steel
EP - Electro-Polished Stainless Steel
WD
Wheel Diameter
5
5
인치
WW
Wheel Width
2
인치
AD
Axle Dimension
1/2
인치
BRNG
Bearing Selection
Straight Roller Bearing
Ball Bearing
Celcon Bearing
Straight Roller Bearing
Ball Bearing
Celcon Bearing
WT
Wheel Type Selection
Durastan
High Temperature Nylon
Performance TPR
Polyolefin
Urethane on Aluminum
Urethane on Iron
Urethane on Polypropylene
Durastan
High Temperature Nylon
Performance TPR
Polyolefin
Urethane on Aluminum
Urethane on Iron
Urethane on Polypropylene
CAP
Capacity
1000
1000
lbs.
TPO
Top Plate Selection
Standard Top Plate
41ST (4 x 5 - Bolt Hole Spacing 2-5/8 x 3-5/8 Slotted to 3 x 4, Bolt Size 3/8)
42ST (4-1/2 x 6-1/2 - Bolt Hole Spacing 2-7/16 x 4-15/16 Slotted to 3-3/8 x 5-1/4, Bolt Size 1/2)
43ST (5 x 5-1/2 - Bolt Hole Spacing 4-1/8 x 4-1/2, Bolt Size 3/8)
Standard Top Plate
41ST (4 x 5 - Bolt Hole Spacing 2-5/8 x 3-5/8 Slotted to 3 x 4, Bolt Size 3/8)
42ST (4-1/2 x 6-1/2 - Bolt Hole Spacing 2-7/16 x 4-15/16 Slotted to 3-3/8 x 5-1/4, Bolt Size 1/2)
43ST (5 x 5-1/2 - Bolt Hole Spacing 4-1/8 x 4-1/2, Bolt Size 3/8)
OH
Overall Height
6 1/2
6 1/2
인치
SL
Swivel Lead
1 7/16
1 7/16
인치
WGHT
Approx. Weight
9.0
9.0
lbs.
SLO
Swivel Lock Selection
w/o Swivel Lock
with Weld-on Swivel Lock SL
with Demountable Swivel Lock
w/o Swivel Lock
with Weld-on Swivel Lock SL
with Demountable Swivel Lock
WB
Wheel Brake Selection
w/o Wheel Brake
with Field Installable Face Contact Brake
w/o Wheel Brake
with Field Installable Face Contact Brake
SR
Sealed Raceway
w/o Sealed Raceway
with Sealed Raceway
w/o Sealed Raceway
with Sealed Raceway
GS
Grease Options
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
NOTE
Rigid Info
Rigid Info
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청