Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Instrumentos
Description
SADEL - Weighing module
Bill of material
M-10T SADEL-10CF SC
PN
Part Number
M-10T SADEL-10CF SC
SERIES
Series
SADEL
CODE
Code
0009905
CAP
Capacity
kg
CDEC
Load Cell Type
MATCDEC
Load Cell Material
Carbon Steel
SUPP
Support Type
MATSUPP
Support Material
Carbon Steel
MATSAPA
Welding Plates Material
TYPE
Type
Alloy steel Load Cell M-10T, nominal load 10.000kg with SADEL-10CF
A
290 mm
B
92 mm
C
10 m
H
170 mm
J
114 mm
L
120 mm
P
9.5 mm
HC
58.500 mm
S2H
89.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models