Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Trelleborg
Description
SAE-Seal type DRV3 - Seal for SEA flange from Polyurethan material
Bill of material
DRV303980-Z20
PARTNO
Part-No.
SG
Nominal flange size
AD
Outside diameter
mm
W
Ring Tickness
3.8 mm
T
Width
3.4 mm
NUT
Groove
DN
Diameter
mm
D1
Groove diameter
mm
H
Groove Width min.
4.45 mm
L
Groove Depth min.
2.79 mm
MC
Seal ring material
Zurcon® Z20 polyurethane 93 Shore A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models