Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
SafeLite - Safety luminaire
Bill of material
SL2-M65F0FCGS
CNSORDERNO
Part Number
SL2-M65F0FCGS
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
SafeLite
M1
Material 1
SL2-M65F0FCGS
MEAN
Material 1 EAN
4012539356714
MDESC
Material 1 Description
SL20, Mains, IP65, 200lm, Slave, CG-S
EF7000003
Mounting method
Wall surface mounted / ceiling surface mounting
EF7000030
Function
Escape route lighting
EF7001278
Type of indicator
-
EF7011099
Pictogram included
No
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
1
EF7001596
Material housing
Plastic
EF7000136
Colour housing
White
EF7000187
Voltage type
AC/DC
EF7005127
Nominal voltage
220 - 240 / 176 - 275 Vac / Vdc
EF7012170
Light distributor
Reflector
EF7005474
Degree of protection (IP)
IP65
EF7004293
Impact strength
IK07
EF7000004
Protection class
II
EF7012090
Rated ambient temperature acc. IEC62722-2-1
-20 - 40 °C
EF7009349
Rated luminous flux acc. IEC 62722-2-1
200 lm
EF7008732
Recognition distance
- m
EF7000008
Width
119 mm
EF7001456
Height/depth
49 mm
EF7001438
Length
270 mm
EF7000085
Conductor cross section
2.5 mm^2
TS
Testing system
CG-S | STAR | STAR+
F
Frequency
50 - 60 Hz
OUC
Outdoor use compliance
False
EF7006420
Luminaire with limited surface temperature, class "D“
False
PDH14
Current consumption at 220V DC
12 mA
PDH15
Apparent power at mains operation
6.8 VA
EF7009347
Max. system power
3.2 W
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
LDT
LDT file
LDT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Eaton BIM
    BeamTech - Beam light
    Eaton BIM
    SafeLite - Exit sign
    Eaton BIM
    GuideLed SL Recessed - Safety luminaire
    Eaton BIM
    SafeLite CGLine+ 20m - Self-contained safety & exit sign
    Eaton BIM
    46011 LED - Exit sign
    Eaton BIM
    BeamLite II - Beam light
    Eaton BIM
    i-P65+ - Safety luminaire
    Eaton BIM
    NexiTech LED IP65 - Safety luminaire
    Eaton BIM
    Uniled 2-45 - BAES d’évacuation
    Eaton BIM
    GuideLed SL Surface - Safety luminaire
    Eaton BIM
    GuideLed SL surface - Self-contained safety luminaire
    Eaton BIM
    3000 LED series - Safety luminaire
    Eaton BIM
    3514 LED - Safety luminaire
    Eaton BIM
    NexiTech IP65 - Self-contained safety & exit sign
Previews
3D
Dimension
2D
Download CAD models