Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Safety modules - Relay outputs
Bill of material
SME41
CODE
Code
SAFFUN
Functionalities
SAFCH
Safety channels
2
START
Start/Reset type
OUT
Safety outputs
AUXOUT
Auxiliary outputs
SAFE
Safety compliancy
Cat.4, Ple, ISO EN 13849-1
MXCUR
Max output current
6 A
MXQCUR
Max quadratic current
72
PWDC
Rated voltage Vdc
24 Vdc
PWAC
Rated voltage Vac
24 Vac
MOU
Mounting type
DIN rail
CON
Connection type
Detachable screw terminals
DIM1
Width
17.5 mm
DIM2
Height
110.8 mm
DIM3
Depth
121.1 mm
IP
IP rating
IP20
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
sme41_ds.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models