目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SKF 67560
SKF
Seals
Power transmission seals
Metal face seals
Powered by
CAD模型選擇
{skf/seals/power_transmission_seals/metal_face_seals/sag_001.prj},{NB=SKF_67560},{DESIGNATION=67560},{DD1=171.450},{D=218.950},{B1=34.930},{DD3=175.770},{B=16.660},{D1=196.850},{BB=32.000},{RR=1.070},{LM=Nitrile rubber},{DESIGN=cr_mechanic},{SUPPRESS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 35
HELP_VARIABLE
Company
SKF
Description
SAG_001 - Metal face seals
Bill of material
SKF_67560
DESIGNATION
Seal designation
67560
67560
DD1
d1 max. - Shaft diameter
171.450
171.450
mm
D
D - Housing bore diameter
218.950
218.950
mm
B1
B1 - Operating width
34.930
34.930
mm
DD3
d3 min. - Inside diameter seal
175.770
175.770
mm
B
B - Depth housing bore
16.660
16.660
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求