Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Instrumentos
Description
SAMEL - Weighing module
Bill of material
L-250 SAMEL-2CF SC
PN
Part Number
L-250 SAMEL-2CF SC
SERIES
Series
SAMEL
CODE
Code
0007772
CAP
Capacity
kg
CDEC
Load Cell Type
MATCDEC
Load Cell Material
Carbon Steel
SUPP
Support Type
MATSUPP
Support Material
Carbon Steel
MATSAPA
Welding Plates Material
TYPE
Type
Load Cell in alloy steel L-250, capacity 250kg with SAMEL-2CF
A
87 mm
B
100 mm
C
5 m
H
130 mm
J
95 mm
L
166.9 mm
P
12.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models