Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS-003991 - Geometry
Bill of material
SAS-003991
MN
Model Number
SAS-003991
MP
Mounting Positions
LO
Conduit Hole Position
A
220 mm
AA
28 mm
AB
171.0411 mm
AC
142 mm
AE
114.3 mm
AF
52 mm
B
168 mm
BA
69.85 mm
C
378.1 mm
D
114.3 mm
E
95.3 mm
ES
45 mm
F2
2F
139.7 mm
G
4.8 mm
H
8 mm
M
134 mm
NW
N-W
69.9 mm
O
228.5 mm
P
224 mm
R
25 mm
S
6.35 mm
T
41.5 mm
U
28.575 mm
V
63.5 mm
XL
117.5451 mm
XN
105 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models