Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS-003995 - Geometry
Bill of material
SAS-003995
MN
Model Number
SAS-003995
MP
Mounting Positions
LO
Conduit Hole Position
A
324 mm
AA
63 mm
AB
319.9885 mm
AC
256 mm
AE
177.8 mm
AF
140 mm
B
324 mm
BA
120.8 mm
C
667.9 mm
D
177.8 mm
E
139.7 mm
ES
48 mm
F2
2F
279 mm
FF2
2FF
203 mm
G
5 mm
H
14 mm
M
255.5 mm
NW
N-W
82.6 mm
O
367.3 mm
P
362 mm
R
35.9 mm
S
9.525 mm
T
60 mm
U
41.275 mm
V
79.4 mm
XL
224.2783 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models