Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS-003998 - Geometry
Bill of material
SAS-003998
MN
Model Number
SAS-003998
MP
Mounting Positions
LO
Conduit Hole Position
A
260 mm
AA
35 mm
AB
195.2278 mm
AC
164 mm
AE
133.4 mm
AF
65 mm
B
213.6 mm
BA
88.63 mm
C
434.4 mm
D
133.4 mm
E
108 mm
ES
61.5 mm
F2
2F
177.8 mm
G
4.5 mm
H
11 mm
M
170.9 mm
NW
N-W
85.9 mm
O
272.9 mm
P
239 mm
R
30.5 mm
S
7.925 mm
T
51.0 mm
U
34.925 mm
V
79.38 mm
XL
142.614 mm
XN
125 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models