Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000903-215 - Geometry
Bill of material
SAS000903-215
MN
Model Number
SAS000903-215
MP
Mounting Positions
LO
Conduit Hole Position
A
260 mm
AA
35 mm
AB
222.4996 mm
AC
188.5 mm
AE
178.4 mm
AF
64.4718 mm
B
213 mm
BA
88.8 mm
C
502.6 mm
D
133.4 mm
G
16.4 mm
J
50 mm
H
11 mm
E
108 mm
ES
61 mm
F2
2F
177.8 mm
NW
N-W
85.9 mm
O
275.4 mm
P
284.4 mm
R
30.5 mm
S
7.925 mm
T
51 mm
U
34.925 mm
V
79.3 mm
XL
157.878 mm
XN
134.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models