Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000906-324T-30162 - Geometry
Bill of material
SAS000906-324T-30162
MN
Model Number
SAS000906-324T-30162
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
63 mm
AB
364.27 mm
AC
301 mm
AE
290.7 mm
AF
152.5 mm
B
322 mm
BA
128 mm
C
757.9 mm
D
203.2 mm
G
23 mm
J
80 mm
H
17 mm
E
159 mm
ES
99 mm
F2
2F
267 mm
NW
N-W
133.4 mm
O
429.2 mm
P
450 mm
R
46.8 mm
S
12.7 mm
T
60 mm
U
53.975 mm
V
127 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models