Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000906-326T-30510 - Geometry
Bill of material
SAS000906-326T-30510
MN
Model Number
SAS000906-326T-30510
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
63 mm
AB
365.455 mm
AC
301 mm
AE
278.2 mm
AF
140 mm
B
368 mm
BA
133 mm
C
795.9 mm
D
203.2 mm
G
28.2 mm
J
80 mm
H
17 mm
E
159 mm
ES
99 mm
F2
2F
305 mm
NW
N-W
133.4 mm
O
429.2 mm
P
441 mm
R
46.8 mm
S
12.7 mm
T
60 mm
U
53.975 mm
V
127 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models