Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000906-326TS-26007 - Geometry
Bill of material
SAS000906-326TS-26007
MN
Model Number
SAS000906-326TS-26007
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
63 mm
AB
365.455 mm
AC
301 mm
AE
278.2 mm
AF
140 mm
B
368 mm
BA
133 mm
C
757.8 mm
D
203.2 mm
G
28.2 mm
J
80 mm
H
17 mm
E
159 mm
ES
51 mm
F2
2F
305 mm
NW
N-W
95.3 mm
O
429.2 mm
P
441 mm
R
40.4 mm
S
12.7 mm
T
60 mm
U
47.625 mm
V
127 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0006-02 - Geometry
    Toshiba
    MDSL0051-03 - Geometry
    Toshiba
    MDSL0051-02 EQPIII - Geometry
    Toshiba
    MDSL0041-08 - Geometry
    Toshiba
    MDSL0141-04 - Geometry
    Toshiba
    MDSL0006-05 EQPIII - Geometry
    Toshiba
    MDSL0051-05B-TS - Geometry
    Toshiba
    MDSL0006-06 SS EQPIII - Geometry
    Toshiba
    MDSL0051-03-EQPIII - Geometry
    Toshiba
    MDSL0006-06 EQPIII - Geometry
    Toshiba
    MDSL0006-06 SS - Geometry
    Toshiba
    MDSL0006-06 - Geometry
    Toshiba
    SAS003533-444T-26137 - Geometry
    Toshiba
    MDSL0051-02 - Geometry
Previews
3D
Dimension
2D
Download CAD models