Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000917-182T-31916 - Geometry
Bill of material
SAS000917-182T-31916
MN
Model Number
SAS000917-182T-31916
MP
Mounting Positions
LO
Conduit Hole Position
A
220 mm
AA
28 mm
AB
201 mm
AC
156 mm
AE
156.3 mm
AF
58.9 mm
B
142 mm
BA
69.85 mm
C
374.4 mm
D
114.3 mm
G
15.3 mm
J
42 mm
H
11 mm
E
95.3 mm
ES
45 mm
F2
2F
114.3 mm
NW
N-W
69.9 mm
O
234.3 mm
P
240.25 mm
R
25 mm
S
6.35 mm
T
41.5 mm
U
28.58 mm
V
63.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models