Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000918-364T-26054 - Geometry
Bill of material
SAS000918-364T-26054
MN
Model Number
SAS000918-364T-26054
MP
Mounting Positions
LO
Conduit Hole Position
A
416 mm
AA
91 mm
AB
423.2 mm
AC
336 mm
AE
305 mm
AF
160 mm
B
366 mm
BA
149 mm
C
857.4 mm
D
225 mm
G
22 mm
J
80 mm
H
18.5 mm
E
178 mm
ES
108 mm
F2
2F
286 mm
NW
N-W
149.4 mm
O
467 mm
P
492 mm
R
51.3 mm
S
15.875 mm
T
71 mm
U
60.325 mm
V
146.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSL0006-02 - Geometry
    Toshiba
    SAS003532-405TS - Geometry
    Toshiba
    SAS000905-284T - Geometry
    Toshiba
    SAS000906-326T-30510 - Geometry
    Toshiba
    SAS000906-326T-25928 - Geometry
    Toshiba
    SAS000905-286TS - Geometry
    Toshiba
    SAS000906-324T-29985 - Geometry
    Toshiba
    SAS000906-324TS - Geometry
    Toshiba
    MDSL0051-05a - Geometry
    Toshiba
    MDSL0051-05a-EQPIII - Geometry
    Toshiba
    MDSL0051-05a-ts - Geometry
    Toshiba
    MDSL0006-01 EQPIII - Geometry
    Toshiba
    MDSL0051-02 - Geometry
    Toshiba
    MDSL0051-02 EQPIII - Geometry
Previews
3D
Dimension
2D
Download CAD models