Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000918-365T-34441 - Geometry
Bill of material
SAS000918-365T-34441
MN
Model Number
SAS000918-365T-34441
MP
Mounting Positions
LO
Conduit Hole Position
A
416 mm
AA
91 mm
AB
423.2 mm
AC
337 mm
AE
305 mm
AF
160 mm
B
391 mm
BA
149 mm
C
882.4 mm
D
225 mm
G
22 mm
K
120 mm
J
80 mm
H
18.5 mm
E
178 mm
ES
108 mm
F2
2F
311 mm
NW
N-W
149.4 mm
O
467 mm
P
492 mm
R
51.3 mm
S
15.875 mm
T
71 mm
U
60.350 mm
V
146.1 mm
XL
356.5987 mm
XN
248 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models