Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000918-365TS-30003 - Geometry
Bill of material
SAS000918-365TS-30003
MN
Model Number
SAS000918-365TS-30003
MP
Mounting Positions
LO
Conduit Hole Position
A
416 mm
AA
91 mm
AB
423.2 mm
AC
336 mm
AE
305 mm
AF
160 mm
B
391 mm
BA
149 mm
C
828.3 mm
D
225 mm
G
22 mm
J
80 mm
H
18.5 mm
E
178 mm
ES
51 mm
F2
2F
311 mm
NW
N-W
95.3 mm
O
467 mm
P
492 mm
R
40.4 mm
S
12.7 mm
T
71 mm
U
47.625 mm
V
88.9 mm
XL
365.5987 mm
XN
287.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models