Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
SAS180XS10 - STOP AND SUPPORT 180 XS10
Bill of material
93158
IDNR
Identnr
ARTICLE
description
WITTE-STOP AND SUPPORT 180 XS10
A
thread
M12x0,5
B
16.000 mm
C
27.500 mm
E
5.000 mm
WEIGHT
10.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    VPXS10 - V PIECE XS10
    WITTE
    SERB1RNXS16 - SERRATED BAR ONE ROW NewXS16
    WITTE
    CLRXS10 - CLAMPING RING XS10
    WITTE
    SSERNXS16 - STOP SERRATED NewXS16
    WITTE
    CH2RXS16 - CLAMP HOLDER TWO ROW NewXS16
    WITTE
    CRNXS16 - CENTRE ROTATING NewXS16
    WITTE
    BPUEQPPSPWS - BASE PLATE UNEQUIPPED PWS PPS
    WITTE
    CFXS16 - CENTRE FIXED NewXS16
    WITTE
    B1RNXS16 - BAR ONE ROW NewXS16
    WITTE
    RPW3SALPAF25 - ROTARY PLATE WITH 3° SETTINGS AND LOCK PIN AF25
    WITTE
    ECO BP AF25 - BASE PLATES
    WITTE
    ECO 3D SHIM BLOCKS-AF40-25 - ADJUSTMENTBLOCK REDUCER WITH CONTOUR BLOCK 50-40
    WITTE
    VB90HMS - V BLOCK 90 HARD METAL SURFACE
    WITTE
    DB90°-F3 - DELTA BLOCK 90° FORM 3
Previews
3D
Dimension
2D
Download CAD models