您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
한국어
Nederlands
polski
русский
slovenčina
中文
English (United States)
SCHUNK-0471550 SAT-KSF3 100 12V 400 x 400
SCHUNK
Workpiece clamping technology
Tombstones
Tombstones with Clamping Devices
Powered by
CAD模型選擇
{schunk/werkstueckspanntechnik/aufspanntuerme/aufspanntuerme_mit_spannmittel/sat_ksf_plus_asm_at.prj},{NB=SCHUNK-0471550 SAT-KSF3 100 12V 400 x 400},{IDNR=0471550},{TYP=SAT-KSF3 100 12V 400 x 400},{ONLINE=Zur Produktseite},{TYP1=1.000},{KSF=0405260},{PPATH=sat_ksf_plus_asmsbl.prj},{EPIMID=43285},{PALGRO=400 x 400 mm},{EIGENMASSE=160.0},{CNSCTN=84662098}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
Selectable products: 3
HELP_VARIABLE
Company
SCHUNK
Description
SAT-KSF3 - Tombstones with Clamping Devices
Bill of material
SCHUNK-0471550 SAT-KSF3 100 12V 400 x 400
IDNR
ID
0471550
0471550
TYP
Description
SAT-KSF3 100 12V 400 x 400
SAT-KSF3 100 12V 400 x 400
ONLINE
Further product information
To the product page
PALGRO
Pallet size
400 x 400 mm
400 x 400 mm
EIGENMASSE
Weight
160.0
160.0
kg
CNSCTN
Customs tariff number
84662098
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation