Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
TE Connectivity
Description
SATA Connectors
Bill of material
1735471-3
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
SHELL
Shell
CSY
Connector Style
CS
Connector System
PROFILE
Profile
CCTT
Connector & Contact Terminates To
PG
Product Grouping
PT
Product Type
STACKABLE
Stackable
NP
Number of Positions
PCBMO
PCB Mount Orientation
NR
Number of Rows
NPS
Number of Ports
KTY
Key Type
KEYED
Keyed
CBM
Contact Base Material
PCBCTAPM
PCB Contact Termination Area Plating Material
CC
Contact Configuration
CCR
Contact Current Rating (Max)
A
CMAPTM
Contact Mating Area Plating Thickness
µm
CMAPTIN
Contact Mating Area Plating Thickness
µin
CMAPM
Contact Mating Area Plating Material
PCBTAPF
PCB Termination Area Plating Finish
TPLMM
Termination Post Length
mm
TPLIN
Termination Post Length
in
PCBMRT
PCB Mount Retention Type
PCBMR
PCB Mount Retention
PCBMS
PCB Mounting Style
ML
Mounting Location
CMT
Connector Mounting Type
BT
Boardlock Type
BPM
Boardlock Plating Material
MAT
Mating Alignment Type
BLMM
Boardlock Length
mm
BLIN
Boardlock Length
in
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
HM
Housing Material
HC
Housing Color
HABMM
Height Above PC Board
mm
HABIN
Height Above PC Board
in
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
HTH
High Temperature Housing
CA
Circuit Application
ULFR
UL Flammability Rating
PQ
Packaging Quantity
PM
Packaging Method
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    DisplayPort Connectors
    TE Connectivity
    HDMI Connectors
    Molex
    46765
    Global Connector Technology
    USB1046
    TE Connectivity
    Micro SATA Connectors
    TE Connectivity
    M.2 Connectors
    TE Connectivity
    SAS Connectors
    TE Connectivity
    Rotary Encoders
    Molex
    74320
    Molex
    47659
    TE Connectivity
    SD Card Connectors
    TE Connectivity
    RJ11 Connectors
    TE Connectivity
    LC Connectors
    TE Connectivity
    SIM Card Connectors
Previews
3D
2D
Download CAD models